Skip to main content
Precise HEPA-Filtered Glove Boxes

Precise HEPA-Filtered Glove Boxes

Precise HEPA-Filtered Glove Boxes

Precise HEPA-Filtered Glove Boxes have inlet and outlet HEPA filters and provide a leak-tight physical barrier to protect the operator from hazardous airborne particulates and powders. These boxes have uses in pharmaceutical research, nanotechnology and biochemistry.

To get specific information for your existing unit, first configure your product.

Configure Product

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

  • One-piece molded, medium-density polyethylene shell
  • Dry powder epoxy-coated steel superstructure
  • 1/4" thick laminated safety glass viewing window, 26.4" wide x 12.5" high, removable for loading equipment, with powder-coated steel frame and neoprene gasket
  • Space-saving inner and outer transfer chamber doors that pivot upward, are counterbalanced and equipped with quick-latches
  • Black, chemical-resistant work surface sealed to the glove box floor
  • Interior ceiling-mounted electrical duplex receptacle with 5 amp maximum circuit load
  • Neoprene gloves, size 9 3/4", are included
  • Built-in blower with speed control capable of airflow from 13 CFM to 75 CFM
  • Fluorescent lamp, 22 watts, with easy replacement from the top
  • Switches for light, blower, and innermost interior electrical receptacle
  • Inlet and outlet HEPA filters, 99.99% efficient on 0.3 micron particulates
  • Test port for challenging HEPA filter integrity
  • Main chamber static pressure gauge for monitoring HEPA filter loading
  • Approximately 13 cubic feet of interior space in main chamber
  • 11.0" nominal ID x 12.0" long transfer chamber
  • Factory leak tested with a mass spectrometer while glove box is pressurized with helium at 5 inches of water gauge
  • No detectable leaks greater than 1 x 10-3 ml/sec
  • Meet Class 1 atmosphere containment conditions for oxygen leak rates per ISO 10648-2 test method
  • Transfer chamber interior interlocking shelf of dry powder epoxy-coated steel
  • 0.05 ppm average tracer gas levels or less detected during perimeter scan testing (surpasses ASHRAE 110 standards)
  • Airborne particulate cleanliness (measured under positive and negative pressures per ISO 14644-1 test method) exceeds ISO Class 5 conditions (equivalent to Class 100) and achieved ISO Class 3 conditions (equivalent to Class 1) at both minimum and maximum operational airflow volumes
  • Vibration lessthan 1.5 x 10-5 inches displacement measured at the work surface at both minimum and maximum airflow volumes

Options

  • International electrical configurations

Required Accessories

  • Adjustable Height Base Stands
  • Base Cabinet
  • Work Surface

Optional Accessories

  • Acrylic Viewing Window
  • Add-A-Valve Kit
  • Anti-Static Ionizer Fan
  • Balance Vibration Isolator
  • Blower Foot Switch
  • Complete Valve Set
  • Diaphragm Pumps
  • Electrical Power Strips
  • Exterior Transfer Chamber Shelf
  • External Glove Port Covers
  • FilterMate Portable Exhausters
  • Gloves and Glove Box Accessories
  • Hanging Shelf Accessories
  • Positive Pressure Conversion Kit
  • Recirculation Kit
  • Remote Blowers
  • Storage Shelf Kits
  • Trap Inserts
  • Waste Chute

Compliance

  • ETL listed (115 volt models)
  • CE Conformity (230 volt models)

Resources

Green Initiatives

Performance Verification of the Precise HEPA-Filtered Glove Box

View Now

Precise Glove Boxes Catalog

View Now

Need help finding specific information?

Contact Us

Bag-in/Bag-out HEPA Filter Replacement Instructions

View Now

Precise HEPA-Filtered Glove Boxes Manual

View Now

Need help finding specific information?

Contact Us

Precise HEPA-Filtered Glove Boxes and XPert Weigh Boxes Specifications

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for Precise HEPA Filtered Glove Box, Precise XPert Weigh Glove Box

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Precise Glove Box

View Now

Need help finding specific information?

Contact Us

Technical Service Manual For Precise HEPA-Filtered Glove Boxes

View Now

Need help finding specific information?

Contact Us

Glove Box Selection Form

View Now

Need help finding specific information?

Contact Us