Skip to main content

Glove Boxes, Isolators & Powder Containment

Glove Boxes, Isolators & Powder Containment

Create controlled environments for sensitive or hazardous work with solutions designed for safe containment and sample integrity. Explore balance enclosures, glove boxes, and aseptic isolators to support applications ranging from powder handling to inert atmosphere work and sterile processing.

With over 100 years of designing products for laboratory safety, Labconco offers a comprehensive portfolio of state-of-the-art systems that create controlled environments to protect people, samples, and products. From balance enclosures to glove boxes and aseptic isolators, each system is engineered for maximum protection, compliance, and performance.

Balance Enclosures

XPert Systems & Workstations

The XPert and RXPert lines of balance and bulk powder enclosures provide exceptional user protection by containing airborne powders and particulates during weighing, transfer, or processing operations.

  • Patented RXPert Balance Systems are Class I biological safety cabinets that meet the USP <800> requirements for non-sterile hazardous drug compounding.
  • Suitable for fentanyl and potent compound handling.

Glove Boxes

With two distinct lines and three functional types, Labconco glove boxes deliver the ideal solution for a wide range of industries including pharmaceutical research, material sciences, chemistry, and advanced manufacturing. Each glove box provides a sealed, controlled environment that prevents both contamination of the external environment and ingress of external substances.

Filtered Glove Boxes

  • Equipped with HEPA or ULPA filtration on both inlet and outlet airstreams.
  • Create a clean room environment that protects personnel and samples from particulates and hazardous materials.

Inert Glove Boxes

  • Designed to create and maintain oxygen and moisture free atmospheres.
  • Ideal for work with air or moisture sensitive materials such as catalysts, lithium compounds, or rare earth metals.

Combination Glove Boxes

  • Provide the performance of both inert and filtered glove boxes in one flexible system.
  • Perfect for applications requiring multiple containment modes within a single enclosure.

Aseptic Isolators

pure2 Aseptic Isolator

pure2 Aseptic Isolators deliver true flexibility for aseptic processing, sterility testing, and advanced therapy applications. Featuring unidirectional Grade A (ISO Class 5 air), integral hydrogen peroxide decontamination, in an ergonomic design, pure2 offers complete protection and, reliability.



Talk to an Expert

Find Your Product Line

XPert Systems & Workstations
Filtered Glove Boxes
Inert Glove Boxes
Combination Glove Boxes
Aseptic Isolators
Looking for replacement parts or accessories for an existing unit?Shop Parts & Accessories