Skip to main content

Freeze Dry & Evaporation

Freeze Dry & Evaporation

Optimize your lab’s sample preparation with reliable freeze drying, evaporation, and concentration solutions. Explore our equipment to support consistent, efficient workflows across research, pharmaceutical, analytical, and industrial applications.

With a comprehensive portfolio of laboratory freeze dryers, vacuum concentrators, and evaporators, Labconco provides complete solutions for every sample preparation need. Dependable, repeatable sample prep is the foundation of good science—and that’s exactly what Labconco delivers.

Freeze Dryers (Lyophilizers)

Labconco FreeZone Freeze Dryers meet the demanding lyophilization requirements of research, biotechnology, pharmaceutical, and pilot plant laboratories. Designed for maximum reliability and performance, our laboratory freeze dryers combine advanced refrigeration and vacuum technology with intuitive operation—making the preservation of even the most challenging biological and chemical samples simple, consistent, and efficient.

Vacuum Concentrators

Labconco CentriVap Vacuum Concentrators streamline and accelerate evaporation and concentration of multiple samples simultaneously. Engineered for research, pharmaceutical, and analytical laboratories, the CentriVap Pro integrates centrifugal force, vacuum pressure, and controlled heat to quickly remove solvents and concentrate DNA, RNA, proteins, and other samples—without risk of cross-contamination or sample loss.

Laboratory Evaporators

Labconco RapidVap Evaporators deliver fast, efficient solvent evaporation under controlled conditions to improve throughput and reproducibility. Using heat, vortex motion, and vacuum (depending on model), RapidVap systems safely reduce or remove solvents from a wide range of sample types—ideal for applications in genomics, drug discovery, and environmental testing.

Trusted Worldwide

When you invest in freeze drying and evaporation equipment from Labconco, you’re choosing advanced engineering, intuitive operation, and proven reliability. Our sample preparation products are trusted globally and have been cited in more than 39,000 peer-reviewed publications—a testament to their performance in laboratories worldwide.

All Labconco Freeze Dryers and Evaporators are manufactured in Kansas City, MO U.S.A. More than 95% of Labconco’s raw material and component suppliers are U.S.-based. Stainless and cold-rolled steel used in our manufacturing is sourced from U.S. steel mills.


Talk to an Expert

Find Your Product Line

Freeze Dryers
Evaporators
Looking for replacement parts or accessories for an existing unit?Shop Parts & Accessories