Select a filtered glove box that provides a clean, contained work environment for handling hazardous materials. Explore models with HEPA or ULPA filtered inlet and outlet air to protect personnel and samples. Choose the configuration that matches your process, cleanliness needs, and required level of containment.
Labconco’s Glove Boxes are designed to provide a controlled environment that prevents the leakage of materials inside the containment enclosure into the external environment as well as prevents the penetration of substances from the external environment into the enclosure.
Ideal for a wide range of industries including pharmaceutical research, material sciences, chemistry, and manufacturing.
Controlled Atmosphere
Our ISO 10648-2 containment enclosures – leak environment HEPA Filtered ISO 14644-1: hazardous materials airborne particulates & nanoparticles.
Labconco manufactures three types of glove boxes to meet your specific needs:
The AtmosPure Re-Gen Gas Purifier
produces an ultrapure inert atmosphere for materials sensitive to moisture and/or oxygen by circulating an inert gas and removing oxygen and moisture inside the box.
By producing an ultrapure inert atmosphere, our gas purifier is designed to circulate inert gas and remove oxygen and moisture inside the glove box, allowing you to handle materials sensitive to moisture and/or oxygen without compromising their integrity.
Experience the best in class containment with Labconco's Glove Boxes and Gas Purifiers.
3 items