Skip to main content
Pipette Inserts

Pipette Inserts

Pipette Inserts

Pipette Inserts permit direct injection cleaning of pipets. Self-sealing silicone check valves allow washing of partial or full loads. Type 304 stainless steel.

To get specific information for your existing unit, first configure your product.

Configure Product

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Resources

FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

View Now

Need help finding specific information?

Contact Us

Related products

Basket Inserts
Basket Inserts
Stainless steel Basket Inserts fit in Standard Open Racks and Spindle Racks.
Drain Water Cooling Kits
Drain Water Cooling Kits
Provide plumbing components, solenoid valve and electrical connections necessary to mix cold tap water with hot drain water so that water <60° C (<140° F) is directed to the house drain system. When...
Glassware Holders
Glassware Holders
Glassware Holders are made of Type 304 stainless steel or plastic and fit onto spindles to grip glassware and hold it in place.
Small Spindles with Clips
Small Spindles with Clips
Package of 10 Small Spindles for FlaskScrubber® Glassware Washers. Type 304 stainless steel. Spindles may be used in any spindle location on any Upper or Lower Spindle Rack to provide direct...
Test Tube Holders
Test Tube Holders
Test Tube Holders are add-on accessories to the Lower Test Tube Spindle Rack. The Holders keep tubes upright. Constructed of Type 304 stainless steel.