Skip to main content
Drain Water Cooling Kits
Master product

Drain Water Cooling Kits

Drain Water Cooling Kits

Provide plumbing components, solenoid valve and electrical connections necessary to mix cold tap water with hot drain water so that water <60° C (<140° F) is directed to the house drain system. When the washer's drainage pump is activated, the solenoid valve opens releasing the flow of cold tap water to the drain.

Select all options to find a Catalog #
Option
Request a Quote

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

View Now

Need help finding specific information?

Contact Us