Skip to main content
Flexi-Bin Cart with 8" Bin

Flexi-Bin Cart with 8" Bin

Flexi-Bin Cart with 8" Bin

Flexi-Bin Cart with 8" deep bin, for safe transport of glassware and chemical containers. Features a removable, corrosion-resistant polyethylene bin with 8" overall depth. Includes three long (20.25") and four short (15.25") polyethylene dividers for partitioning the bin to securely hold items in upright position.

Request a Quote

Features

  • For safe transport of glassware and chemical containers
  • Removable, chemical-resistant polyethylene bin, 22.25" l x 17.0" w (56.5 x 43.2 cm), is included. Inside dimensions: 20.25" l x 15.25" w (51.4 x 38.7 cm). Interchaneable bins in two overall depths of 4" (10 cm) and 8" (20.3 cm) with inside depths of 3.8" (9.7 cm) and 7.8" (20.0 cm)
  • Include three long (20.25") and four short (25.25") polyethylene dividers for partitioning the bin to securely hold items upright
  • Bottom open shelf holds additional supplies
  • 4" diameter (10 cm) casters, two with toe-locks

Carts and Benches Feature

  • Ready-to-roll, full factory assembly
  • Toe-locking casters
  • Durable and chemical-resistant, glacier white, powder-coated tubular steel frames
  • Lifetime guarantee
  • Corrosion-resistant

Carts Feature

  • 4" casters to absorb vibration over rough, uneven floors
  • Ergonomic, molded plastic handle grips
  • ID Tag
  • Durable 18-gauge welded steel frames of 1" square tubing
  • Support up to 400 lbs (181 kg)

Resources

Green Initiatives

Labconco Carts and Benches Brochure

View Now

Need help finding specific information?

Contact Us

Flexi-Bin Cart with 8" Bin CAD Files

View Now

Need help finding specific information?

Contact Us