Flexi-Bin Cart with 8" deep bin, for safe transport of glassware and chemical containers. Features a removable, corrosion-resistant polyethylene bin with 8" overall depth. Includes three long (20.25") and four short (15.25") polyethylene dividers for partitioning the bin to securely hold items in upright position.