Skip to main content
Carboy Caddy

Carboy Caddy

Carboy Caddy

Carboy Caddy, for safe transport of large carboys or cartons. Helps eliminate heavy lifting and back strain. 20" x 23.63" shelf is made of phenolic board with a melamine high-pressure laminate surface. Handle measures 38.50" high and 19" wide.

Request a Quote

Features

  • Safe way to move large carboys or cartons
  • Helps eliminate heavy lifting and back strain
  • 3" diameter (8 cm) casters provided low profile, elevating shelf only 4.25" (10.8 cm) above the floor
  • Shelf is made of phenolic board with melamine high-pressure laminate surface
  • Handle measures 19.0" w x 38.5" h (97.8 x 48.3 cm)
  • Shelf measures 20.0" w x 23.6" l (50.8 x 60 cm)
  • Supports loads up to 360 lbs (163.3 kg)

Resources

Green Initiatives

Labconco Carts and Benches Brochure

View Now

Need help finding specific information?

Contact Us ➔

Carboy Caddy CAD Files

View Now

Need help finding specific information?

Contact Us ➔