Carboy Caddy, for safe transport of large carboys or cartons. Helps eliminate heavy lifting and back strain. 20" x 23.63" shelf is made of phenolic board with a melamine high-pressure laminate surface. Handle measures 38.50" high and 19" wide.
Specifications
Weight35.0
Dimensions23.6" l x 20.0" w x 38.5" h
Metric Dimensions60.0 x 50.8 x 97.8 cm
Metric Weight (kg)16.0
Features
Safe way to move large carboys or cartons
Helps eliminate heavy lifting and back strain
3" diameter (8 cm) casters provided low profile, elevating shelf only 4.25" (10.8 cm) above the floor
Shelf is made of phenolic board with melamine high-pressure laminate surface
Handle measures 19.0" w x 38.5" h (97.8 x 48.3 cm)
Shelf measures 20.0" w x 23.6" l (50.8 x 60 cm)
Supports loads up to 360 lbs (163.3 kg)
Explore Labconco
Labconco Corporation 8811 Prospect Avenue Kansas City, MO 64132-2696