Skip to main content
VACUUBRAND BVC Control Fluid Aspirator Pumps

VACUUBRAND BVC Control Fluid Aspirator Pumps

VACUUBRAND BVC Control Fluid Aspirator Pumps

Aspirator pump designed for use in labs without in-house vacuum. Chemical-resistant PTFE diaphragm pump, capable of drawing 12L per minute and achieving ultimate vacuum of 150 mBar/112 Torr, included. Mechanical vacuum controller opens when needed to limit gas consumption from vacuum source.

To get specific information for your existing unit, first configure your product.

Configure Product

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

Includes a coated steel base, adjustable suction power control via touch panel from 150-180 mBar, an autoclavable collection bottle, aspiration hand set with flow-through suction tube and PTFE 0.2 micron filter to help prevent contaminants from entering the vacuum source.

Resources

VACUUBRAND BVC Fluid Aspiration Systems Flyer

View Now

Need help finding specific information?

Contact Us