Skip to main content
SpillStopper Work Surfaces
Master product

SpillStopper Work Surfaces

SpillStopper Work Surfaces

SpillStopper Work Surfaces are molded from a special formulation of corrosion-resistant epoxy resins. They are dished and contoured to conform to the interior liner of Protector Laboratory Hoods. The front edge has a large radius to aerodynamically direct airflow into the fume hood. Pre-drilled holes for venting and plumbing passthroughs are provided. Some include 6" x 3" cupsink cutouts.

Cupsink Cutouts
Left Rear Cupsink Cutout
Left Rear and Right Side Cupsink Cutouts. Not for Use with Protector Solvent Storage Cabinets.
Left Side Cupsink Cutout. Not for Use with Protector Solvent Storage Cabinets.
Left Side and Right Rear Cupsink Cutouts. Not for Use with Protector Solvent Storage Cabinets.
Left and Right Rear Cupsink Cutouts
Left and Right Side Cupsink Cutouts. Not for Use with Protector Solvent Storage Cabinets.
No Cupsink Cutout
Right Rear Cupsink Cutout
Right Side Cupsink Cutout. Not for Use with Protector Solvent Storage Cabinets.
Hood, Enclosure or Glove Box Width
10'
12'
16'
3'
4'
5'
6'
7'
8'

Need help with this selection?

Talk to an Expert

Related products

Work Surface Accessories
Work Surface Accessories
Labconco offers several Work Surface Accessories to customize your work surface for your specific needs.

Resources

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

View Now

Educational Fume Hoods & Enclosures Catalog

View Now

Need help finding specific information?

Contact Us