Skip to main content
Rapid Digestors

Rapid Digestors

Rapid Digestors

Rapid Digestors have an individual ceramic block heater module for each tube for efficient, uniform heat transfer. Unlike aluminum block designs, these ceramic modules have virtually the same coefficient of heat expansion as the digestion tube for rapid destruction of organic materials. Digestion times range from 25-45 mins.

To get specific information for your existing unit, first configure your product.

Configure Product

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

  • Individual ceramic heater modules molded for precise fit and maximum direct heat transfer to digestion tubes
  • RTD platinum sensor encased in ceramic detects internal temperature, signaling the control for uniform temperature control.
  • Monitoring system has red lights that blink when preset temperature is reached. The Rapid Digestor-4 has one light. The Rapid Digestor-25 has 5 lights — one for each bank of five heaters.
  • Energy efficient 1" thick insulation board surrounding each ceramic heater
  • Separate solid-state controller, factory-calibrated with stepless temperature control from ambient to 450° C
  • Triac control to maintain specific temperature to ±0.5% over entire operating range even with line-voltage fluctuations of 10% and ambient temperature range of 10° to 40° C
  • Convenient aluminum alloy carrier rack with heat shields to hold glassware in place for easy handling, loading and washing
  • Full one year warranty

Options

  • 4-place and 25-place models

Required Accessories

  • Digestion tubes
  • Fume removal system
  • Fume hood is strongly recommended.

Optional Accessories

  • Laboratory Carts and Benches

Resources

Green Initiatives

Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

View Now

Need help finding specific information?

Contact Us

Rapid Digestor Fume Removal System Manual (1999 - 2013)

View Now

Rapid Digestors Manual

View Now

Need help finding specific information?

Contact Us

Methodologies Using the Rapid Digestor and RapidStill II

View Now

Need help finding specific information?

Contact Us