Skip to main content
Petri Dish Insert

Petri Dish Insert

Petri Dish Insert

For Petri dishes, watch glasses and microtiter plates. Capacity: 24 plates. Grid size: 22 mm x 140 mm. Type 304 stainless steel. 19.2" x 8.6" x 5.9" h (49 x 22 x 15 cm).

Request a Quote

Features