Skip to main content
Mobile Bench

Mobile Bench

Mobile Bench

Mobile Bench, provides auxiliary bench space and transports equipment from lab to lab. Supports loads up to 540 pounds.

Request a Quote

Features

  • Heavy-duty bench may be transported from lab to lab
  • Durable work surface is fiberboard with high-pressure melamine laminate
  • 5" Diameter (13 cm), non-marking polyurethane casters with toe-locks
  • Supports loads up to 540 lbs (245 kg)

Carts and Benches Feature

  • Ready-to-roll, full factory assembly
  • Toe-locking casters
  • Durable and chemical-resistant, glacier white, powder-coated tubular steel frames
  • Lifetime guarantee
  • Corrosion-resistant

Resources

Labconco Carts and Benches Brochure

View Now

Need help finding specific information?

Contact Us