Graduated Cylinder Insert holds up to 3 graduated cylinders. Includes 3 full-coverage spray nozzles for maximum cleanability. May use up to two inserts per rack at one time. Constructed of type 304 stainless steel. For use in Labconco Lower Spindle Racks manufactured after October 2020 (required, not included).