Skip to main content
FlaskScrubber Glassware Washers
Master product

FlaskScrubber Glassware Washers

FlaskScrubber Glassware Washers
FlaskScrubber Glassware Washers
FlaskScrubber Glassware Washers
FlaskScrubber Glassware Washers
FlaskScrubber Glassware Washers
FlaskScrubber Glassware Washers
FlaskScrubber Glassware Washers
FlaskScrubber Glassware Washers
FlaskScrubber Glassware Washers
FlaskScrubber Glassware Washers
FlaskScrubber Glassware Washers
FlaskScrubber Glassware Washers
FlaskScrubber Glassware Washers
FlaskScrubber Glassware Washers
FlaskScrubber Glassware Washers

FlaskScrubber Glassware Washers are designed to wash and dry a wide variety of narrow-neck and general purpose labware. Utilizing a brilliant 5” touchscreen display featuring CleanWorks OS, users have full control of wash parameters and washer settings. The included lower spindle rack consists of 36 spindles, and 18 glassware holders for narrow-neck glassware such as volumetric and Erlenmeyer flasks. Able to reach a maximum wash temperature of 93° C (199° F), water and detergent are pumped through the spindles to reach the innermost areas of your glassware. Specialized inserts for pipettes, graduated cylinders, small vials, culture tubes and small utensils makes the FlaskScrubber an extremely versatile glassware washer.

Forced air drying through the spindles and chamber ensures thorough drying inside and out. FlaskScrubber Glassware Washers can be configured to include robust single- or three-phase heating. Users can increase capacity by adding an optional Upper Spindle or Standard Rack. A Lower Standard Rack may be used instead of the Lower Spindle Rack to provide even more versatility.

TRY GLASSWARE WASHER SELECTION TOOLS for the right options and components

SEE OUR SUSTAINABILITY INITIATIVES

Features

All models feature:
 
Materials/Construction
  • Lower spindle rack, of 304 stainless steel, with 36 detachable large spindles, 18 glassware holders, 36 adjustable height clips, 10 small spindles with clips, 36 spindle plugs and 12 spindle arm plugs
  • 304 stainless steel top, door, tank, upper and lower wash arms. Freestanding models also have stainless steel exterior sides and top
  • One-piece, tool-free, stainless steel, fine mesh particle drain filter
  • Four leveling feet offering increased height adjustability
  • Aluminum-backed insulation and fiberglass thermal blanket
  • Factory-installed drain hose and band clamp
  • Two year warranty on parts and labor
  • Made in the USA
  • IQ/OQ available
Performance
  • Water temperature up to 93° C (199° F)
  • Steam generator that produces hot vapor to help remove stubborn labware contaminants
  • Pump rated at 96 gal/min (363 L/min) when operated at 115V, 60 Hz and 208/230V, 50 Hz and 112 gal/min (424 L/min) on 208/230V, 60 Hz
  • Synchronous drain pump rated at up to 4.2 gal/min (16 L/min)
  • Purified water pump to bring non-pressurized purified water into the tank for up to eight pure water rinses
  • Forced air drying into the tank and through spindles programmable up to 240 minutes and from 25-80° C (77-176° F)
  • Electronic door latch with SpeedVent Technology to facilitate faster drying
  • Detergent dispenser for powder or liquid detergent
  • Level-sensing 6 ml rinse aid solution dispenser
  • Operation at or below 62 decibels 
Controls/User Interface
  • Full color touch screen display with CleanWorks OS providing full user control
  • 9 factory-set programs: RINSE ONLY, PLASTIC, GLASS, GLASS PLUS, LIFE SCIENTIFIC, ANALYTICAL, DRY ONLY, ECO WASH, CLEAN WASHER. Up to 200 user-defined programs
  • Clear and specific alarm displays
  • Calibratable setpoints such as: temperature, fill volume, detergent dispensing
  • Self diagnostics to aid in servicing and troubleshooting
  • Password protection to secure washer from unauthorized changes
  • User configurable delayed start (up to 12 hours)
  • USB data output
Standards conformance & regulations:
  • UL Standard 61010-1 (all models)
  • CAN/CSA C22.2 No. 61010-1 (all models)
  • CE Conformity marking (230V, 50/60 Hz models)
  • Suitable with ADA-height casework (all models)
Options include: 
  • Freestanding and undercounter styles
  • Clear tempered safety glass viewing window and 25-watt LED interior light that illuminates washing chamber
  • Single-phase (1.2 kW, 2 kW) or three-phase (6 kW) electrical
Optional accessories:
  • Upper and lower Standard and Spindle Racks
  • Baskets and inserts
  • Glassware Holders
  • Base Stand
  • Freestanding-to-Mobile Conversion Kits
  • Drain Water Cooling Kits
  • LabSolutions detergents and rinse
  • WaterPro® RO System
 
Style
Freestanding
Undercounter
Viewing Window
No
Yes
Electric Heating Phases
115v, 60 Hz, Single Phase
208/230v, 50/60 Hz, Single Phase
208/230v, 50/60 Hz, Three Phase
ADA Compliance
ADA Height
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert

Resources

Green Initiatives

FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

View Now

Labconco Sustainability Initiatives

View Now

Need help finding specific information?

Contact Us

Glassware Washer Quick Start Installation Guide

View Now

Wiring Diagram for FlaskScrubber Vantage Series Glassware Washers

View Now

Wiring Diagram for SteamScrubber and FlaskScrubber Laboratory Glassware Washers

View Now

Solutions to Automatic Glassware Washer Cleaning Problems

View Now

SteamScrubber and FlaskScrubber Glassware Washers Manual (2007-Oct 2020)

View Now

Wiring diagram for 230V FlaskScrubber and SteamScrubber

View Now

Wiring diagram for 115V FlaskScrubber and SteamScrubber

View Now

Need help finding specific information?

Contact Us

Glassware Etching in Laboratory Glassware Washers: Causes, Impacts, and Mitigation Strategies

View Now

Hand Washing Laboratory Glassware Study

View Now

Need help finding specific information?

Contact Us

SteamScrubber, FlaskScrubber, FlaskScrubber Vantage, & Glassware Washer Technical Manual

View Now

SteamScrubber and FlaskScrubber Glassware Washers Manual

View Now

Wiring Diagram for SteamScrubber and FlaskScrubber Laboratory Glassware Washers

View Now

Labconco Glassware Washer Quick Guide to Installation

View Now

Need help finding specific information?

Contact Us

CleanWorks OS Software

View Now

Need help finding specific information?

Contact Us

FlaskScrubber and SteamScrubber Glassware Washers Specifications

View Now

FlaskScrubber and SteamScrubber Glassware Washers Specifications

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Glassware Washers

View Now

CE Declaration of Conformity - Glassware Washers

View Now

ETL Authorization Mark for Glassware Washers

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for SteamScrubber and FlaskScrubber Glassware Washers

View Now

Need help finding specific information?

Contact Us

FlaskScrubber Glassware Washer Revit Model

View Now

Need help finding specific information?

Contact Us

4420431 Freestanding FlaskScrubber Glassware Washer with viewing window CAD, 208/230 volts, 50/60 Hz, 12 amps

View Now

4420430 Freestanding FlaskScrubber Glassware Washer with viewing window CAD, 115 volts, 60 Hz, 16 amps

View Now

4420421 Freestanding FlaskScrubber Glassware Washer CAD, 208/230 volts, 50/60 Hz, 12 amps

View Now

4420420 Freestanding FlaskScrubber Glassware Washer CAD, 115 volts, 60 Hz, 16 amps

View Now

4420331 Undercounter FlaskScrubber Glassware Washer with viewing window CAD, 208/230 volts, 50/60 Hz, 12 amps

View Now

4420330 Undercounter FlaskScrubber Glassware Washer with viewing window CAD, 115 volts, 60 Hz, 16 amps

View Now

4420321 Undercounter FlaskScrubber Glassware Washer CAD, 208/230 volts, 50/60 Hz, 12 amps

View Now

4420320 Undercounter FlaskScrubber Glassware Washer CAD, 115 volts, 60 Hz, 16 amps

View Now

Need help finding specific information?

Contact Us