Skip to main content
End-Zone End Point Detection System
Master product

End-Zone End Point Detection System

End-Zone End Point Detection System

End-Zone provides an alternative to visual inspection making it easy to determine when freeze drying is complete. It eliminates guesswork and ensures sample dryness. End-Zone will alert when sample moisture levels have reached the user-selected level. End-Zone compares the vacuum level of an empty valve to the vacuum level inside a Fast-Freeze Flask containing the sample. Operating with FreeZone’s Lyo-Works OS, End-Zone provides an alert on the display screen and, if programmed, sends an email to the user when end point is detected.

One End-Zone Starter Kit and up to four End-Zone Add-On Kits may be loaded on one FreeZone Freeze Dryer with Lyo-Works OS.

Option
End-Zone Starter Kit (780901000)
End-Zone Add-On Kit (Probe and Flask Lid Only) (780902000)

Need help with this selection?

Talk to an Expert