Skip to main content
Amber Complete Fast-Freeze Flasks
Master product

Amber Complete Fast-Freeze Flasks

Amber Complete Fast-Freeze Flasks
Amber Complete Fast-Freeze Flasks
Amber Complete Fast-Freeze Flasks
Fast-Freeze Flasks attach with adapters to valve ports on Labconco Drying Chambers and Manifolds. They are available in clear or amber-colored glass. A complete Fast-Freeze Flask consists of a rubber top, glass bottom and a supply of filter paper.
 
Tops, bottoms and filter paper are available separately as replacement components. Adapters are available in borosilicate glass or stainless steel. Fast-Freeze Flasks and Adapters are compatible with any brand freeze dryer that has 1/2" or 3/4" diameter valve ports.
 
Glass flasks withstand max temperature of 490º C. Flask toppers withstand a max temperature of 450º C.
Select all options to find a Catalog #
Volume
Request a Quote

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us