Skip to main content
Category

Glassware Washer Accessories

Find your Product

13 items

LabSolutions Detergent and Rinse
LabSolutions Detergent and Rinse
LabSolutions Powder Detergent, Low-Foaming Liquid Detergent, and Neutralizing Acid Rinse are specially formulated for Labconco SteamScrubbers and FlaskScrubbers. Each removes a wide range of...
Drain Water Cooling Kits
Drain Water Cooling Kits
Provide plumbing components, solenoid valve and electrical connections necessary to mix cold tap water with hot drain water so that water <60° C (<140° F) is directed to the house drain system. When...
Freestanding-to-Mobile Conversion Kits
Freestanding-to-Mobile Conversion Kits
Add mobility to freestanding SteamScrubber and FlaskScrubber Glassware Washers. Allow washers to be plugged into a 20 amp electrical wall outlet and connected to a standard laboratory sink faucet....
Glassware Washer Base Stands
Glassware Washer Base Stands
Base Stands elevate washers 17" (43.2 cm) for washer loading convenience and storage of supplies. Type 304 stainless steel stationary stand, fully assembled with leveling feet and instructions.
Test Tube Holders
Test Tube Holders
Test Tube Holders are add-on accessories to the Lower Test Tube Spindle Rack. The Holders keep tubes upright. Constructed of Type 304 stainless steel.
Basket Inserts
Basket Inserts
Stainless steel Basket Inserts fit in Standard Open Racks and Spindle Racks.
Glassware Holders
Glassware Holders
Glassware Holders are made of Type 304 stainless steel or plastic and fit onto spindles to grip glassware and hold it in place.
Pipette Inserts
Pipette Inserts
Pipette Inserts permit direct injection cleaning of pipets. Self-sealing silicone check valves allow washing of partial or full loads. Type 304 stainless steel.
ScrubberStand Accessory
ScrubberStand Accessory
Maximize your lab space with a Stackable ScrubberStand. By stacking two washers, you’ll not only save valuable space, but it will also double your washing capabilities. Experience enhanced...
Glassware Washer Starter Kits
Glassware Washer Starter Kits
Accessory Kits for Labconco FlaskScrubber and SteamScrubber glassware washers.
Glassware Washer Racks
Glassware Washer Racks
Standard Open Racks and Spindle Racks for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Glassware Washers manufactured after October 2020.
Washer Technology Accessories
Washer Technology Accessories
Technology accessories for Labconco glassware washers manufactured after October 2020 including Ethernet kits and printers.
Page 1 of 2