Skip to main content
VACUUBRAND BVC Control Fluid Aspirator Pumps
Master product

VACUUBRAND BVC Control Fluid Aspirator Pumps

VACUUBRAND BVC Control Fluid Aspirator Pumps
VACUUBRAND BVC Control Fluid Aspirator Pumps

Aspirator pump designed for use in labs without in-house vacuum. Chemical-resistant PTFE diaphragm pump, capable of drawing 12L per minute and achieving ultimate vacuum of 150 mBar/112 Torr, included. Mechanical vacuum controller opens when needed to limit gas consumption from vacuum source. Includes a coated steel base, adjustable suction power control via touch panel from 150-180 mBar, an autoclavable collection bottle, aspiration hand set with flow-through suction tube and PTFE 0.2 micron filter to help prevent contaminants from entering the vacuum source.

Select all options to find a Catalog #
Region

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

VACUUBRAND BVC Fluid Aspiration Systems Flyer

View Now

Need help finding specific information?

Contact Us