Exterior Moisture Monitor Tubing Kit
- Applicable Products: Precise Basic Glove Boxes, Precise Controlled Atmosphere Glove Boxes, Protector Combination Glove Boxes, Protector Controlled Atmosphere Glove Boxes
Filters applied
Showing 1 - 2 of 2 Results
These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.
Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Prefilter/Carbon Filter Kit
Catalog Number:
9067201
Bulk Tray Dryer
Catalog Number:
780601150
Port Gasket (sits under main chamber)
Catalog Number:
7607300
AtmoSense Moisture Monitor, 0-12,310 ppm
Trace oxygen detection as low as 1 ppm. LCD readout from 0-12,310 ppm O2.
Catalog Number:
5255600
Drain Plug
Catalog Number:
7728000
Exterior Oxygen Monitor Tubing Kit
Catalog Number:
5442400
RS-232 Cables for 25-pin serial data port
Catalog Number:
7537801
Bulk Tray Dryer
Catalog Number:
780601110
40 ml Fast-Freeze Flask Bottom
Catalog Number:
7542000
Vacuum Sensor Coupling
Catalog Number:
7433200
600, 900, 750, 1200 and 2000 ml Fast-Freeze Flask Top
Catalog Number:
7544400
100 ml Lyph-Lock Flask Bottom
Catalog Number:
7557400