Search

RS-232 Cables for 25-pin serial data port

Catalog #: 7537801
Qty:
Price: $108.00

Attributes

  • Applicable Products: FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter, Tray Dryers

Specifications

  • Estimated Shipping Weight: 0.5 lbs
  • Estimated Shipping Weight metric: 0.2 kg

Provide connection from the RS-232 port on any FreeZone 2.5, 4.5, 6, 12 or 18 Liter Freeze Dryer or FreeZone Bulk Tray Dryer to an IBM-compatible, user-supplied computer. An RS-232 Cable may also be connected to the RS-232 port on the FreeZone Stoppering Tray Dryer connected to a computer; however, the Interconnect Cable 7353403 included with the Stoppering Tray Dryer is recommended since it allows the Stoppering Tray Dryer to communicate with the Freeze Dryer.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Recently Viewed Products