Search

AtmoSense Moisture Monitor, 0-12,310 ppm

AtmoSense 2 COB
  • AtmoSense 2 COB
Catalog #: 5255600
Qty:

Attributes

  • Region: U.S. and Canada, International
  • Applicable Products: AtmosPure Re-Gen Gas Purifiers, Precise Controlled Atmosphere Glove Boxes, Protector Combination Glove Boxes, Protector Controlled Atmosphere Glove Boxes

Specifications

  • Estimated Shipping Weight: 20.0 lbs
  • Estimated Shipping Weight metric: 9.0 kg
  • Dimensions: 10.0"w x 17.0"d x 11.25"h
  • Dimensions metric: 25.4 x 43.2 x 28.6 cm
  • Electrical: 100, 115 or 208/240 volt AC, 50/60 Hz, 10 amps

The AtmoSense Oxygen and Moisture Monitors connect in-line between the Labconco Protector or Precise Controlled Atmosphere Glove Box and the AtmosPure Re-Gen Gas Purifier.

AtmoSense Monitors provide digital readouts of ultra-low concentrations of oxygen or moisture in parts per million (ppm). Unlike other monitors that must be located inside the glove box where space is limited, these monitors may be located outside the box.

For general purpose trace moisture detection as low as 0-20 ppm. Designed for placement atop the transfer chamber of a Labconco Protector or Precise Glove Box. Operates in-line with the AtmosPure Re-Gen Gas Purifier.

  • LCD readout from 0-12,310 ppm moisture (0-52% RH)
  • Resolution accuracy of 5 ppm (2° C dew point) measured at 20 ppm (-60° C dew point)
  • Includes certificate of initial calibration
  • Analog output signal of 0-5 volts provided from -50° C to +10° C dew point (64 to 12,310 ppm)
  • Auto-calibration every 30 minutes, integrated between 20-1,250 parts per million
  • Durable glacier white powder-coated housing
  • 3/4" brass compression fitting gas inlet and outlet connections

Requires Circulation Tubing Kit 5441808 (sold separately). 
Includes 100-115 volt cord with IEC 320 C14 plug. Power cords with other plug types are available (sold separately).

230 Volt Power Cords with Plugs

  • 1332600 – British (UK), 230 volts, 10 amps
  • 1336100 – Schuko, 230 volts, 10 amps
  • 1332700 – China/Australia, 230 volts, 10 amps
  • 1338000 – North America, 230 volts, 10 amps

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Recently Viewed Products