Skip to main content
Stainless Steel Cart
Product model
Catalog # 8019000

Stainless Steel Cart

Stainless Steel Cart

Stainless Steel Cart, holds a variety of laboratory supplies, equipment and miscellaneous containers. Features two removable polished Type 304 stainless steel pans that are 2" (51 mm) deep on three sides with one open side for easy equipment transfer from countertop to cart. Additional features: 4" diameter casters, two with toe locks; ready-to-roll, full factory assembly; ergonomic, molded plastic handle grips; durable glacier white, powder-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee. 

Talk to an Expert

Devyn Worthley
Application Specialists

Devyn Worthley

Contact Us
Amber Irvin
Product Service

Amber Irvin

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

Labconco Carts and Benches Brochure

View Now

Need help finding specific information?

Contact Us