Skip to main content
Purifier Non-Ventilated PCR Enclosures
Master product

Purifier Non-Ventilated PCR Enclosures

Purifier Non-Ventilated PCR Enclosures
Purifier Non-Ventilated PCR Enclosures
Purifier Non-Ventilated PCR Enclosures

Purifier Non-Ventilated PCR Enclosures provide an enclosed non-ventilated work space for conducting polymerase chain reaction procedures. These enclosures include a UV light with timer so that interior surfaces may be decontaminated and trace DNA denatured during periods of non-use. The user may select from eight time settings. The UV light automatically shuts off when time expires, signally the enclosure is ready for the next experiment. Because these enclosures do not provide protection to the user, they should not be used in conjunction with biohazardous material, toxins or radionuclides. You and your safety officer must carefully assess the risk associated with any operation performed in a Purifier Non-Ventilated PCR Enclosure.

Features

  • UV-resistant, glacier white and gray, dry powder epoxy-coated aluminum and steel construction
  • UV-opaque and resistant, 1/4" thick tempered safety glass sash and sides
  • 7.8" high sash opening
  • Ergonomic 20° angled and hinged sash that pivots upward, locks to a loading height of 20" and has wiping seals to reduce cross contamination
  • UV-Protection Panel that close the sash opening
  • Fluorescent lamp
  • 254 nm UV lamp with interlocked UV protection panel
  • Interior electrical receptacle
  • Variable digital timer for UV exposure with eight settings in minutes of 5, 10, 15, 30, 60, 120, 240 and continuous
  • Front-mounted switches for 3-way light (fluorescent, UV and off) and auxiliary electrical receptacle
  • Two utility ports with iris openings and plugs
  • ETL listing (115 volt models)
  • One year warranty on parts and service

Options

  • International electrical configurations

Optional Accessories

  • Adjustable Foot Rest
  • Ergonomic Chair

Compliance

  • UL Standard 3101-1/61010-1 (115 volt models)
  • CAN/CSA C22.2 No. 1010.1 conformity (115 volt models)
  • CE conformity marking (230 volt models)
Power Cord & Plug
115 Volts, 15 Amps
230 Volts, 10 Amps, No Plug
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Amber Irvin
Product Service

Amber Irvin

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Related products

4' Black Solid Epoxy Work Surface
4' Black Solid Epoxy Work Surface
4' Telescoping Base Stand with Fixed Feet
4' Telescoping Base Stand with Fixed Feet
Telescoping Base Stands with Casters may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5". Casters provide mobility...

Resources

Green Initiatives

Laminar Flow Enclosures

View Now

Need help finding specific information?

Contact Us ➔

Purifier Non-Ventilated PCR and Tissue Culture Enclosures Manual

View Now

Need help finding specific information?

Contact Us ➔

CE Declaration of Conformity - Purifier Non-Ventilated PCR and Tissue Culture Enclosures

View Now

Need help finding specific information?

Contact Us ➔