Skip to main content
Logic Remote Communication Board

Logic Remote Communication Board

Logic Remote Communication Board includes connections or connection to a Buliding monitoring system or remote exhaust blower.

Request a Quote

Features

  • Three dry contacts (Blower On, Alarm, Night Setback) with availalbe 12V @ 500mA total
  • RS-232 port that can provide communication via a USB or DB9 connector, 4-20 mA output
  • USB data output
  • Ethernet pass-through