Skip to main content

Airflow Monitors

Airflow Monitors

Monitor and verify proper ventilation with airflow monitors designed for fume hoods, enclosures, and glove boxes. Explore digital and visual monitors that display face velocity and alert users when airflow moves outside acceptable ranges, helping support safety, compliance, and confident daily operation.

Airflow monitors display airflow for a variety of fume hoods, enclosures and glove boxes. Guardian Digital and Digital 1000 Airflow Monitors display actual face velocities and alert the operator to airflows outside of setpoint range. Guardian Jr. Airflow Monitors indicate that airflow is within normal setpoint range and alert the operator when airflow is outside of normal range.

Talk to an Expert

Find your Product

5 items

Guardian Airflow Monitors
Guardian Airflow Monitors
Sense and alert the operator to low airflow conditions. From the monitor's face plate, the user can easily select and calibrate a set point between 30 and 250 fpm using a velocity meter and a...
Guardian 500 Airflow Monitors
Guardian 500 Airflow Monitors
Guardian 500 Airflow Monitor senses and alerts the operator to low airflow conditions. Includes a face plate with circuit board, electrical power pack, vinyl tubing and airflow tube adapter. From the...
Guardian 1000 Digital Airflow Monitors
Guardian 1000 Digital Airflow Monitors
Guardian™ 1000 Digital Airflow Monitor senses and alerts the operator to low airflow conditions. Each monitor includes a face plate with circuit board, electrical power pack, airflow hose and flow...
Guardian Digital Airflow Monitors
Guardian Digital Airflow Monitors
Guardian Digital Airflow Monitor senses and alerts the operator to low airflow conditions. Each monitor includes a face plate with circuit board, electrical power pack, vinyl tubing, side wall flow...
Legacy
Legacy Parts and Accessories
Legacy Parts and Accessories
Page 1 of 1