Skip to main content
Digital Electronic Vacuum Gauge
Product model
Catalog # 7395000

Digital Electronic Vacuum Gauge

Digital Electronic Vacuum Gauge

Digital Electronic Vacuum Gauges provide an LCD display of vacuum measurement in mBar, PA or Torr. Range is 0.02 mBar to 5 mBar. Stainless steel casing. Includes a cord with 3/8" to 1/2" OD adapter for connection to either vacuum tubing or a valve on a drying chamber. All FreeZone Freeze Dryers include a digital vacuum gauge. The Dry Ice Benchtop Freeze Dryer or other freeze dryers may use the Digital Electronic Vacuum Gauge as an accessory.

Select all options to find a Catalog #
Region
Request a Quote

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us