Provide digital readouts of ultra-low concentrations of O2 & H2O in Protector or Precise Controlled Atmosphere Glove Boxes.
Provide digital readouts of ultra-low concentrations of O2 & H2O in Protector or Precise Controlled Atmosphere Glove Boxes.
Filters applied
Showing 1 - 2 of 2 Results
These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.
Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Heated Product Shelf Chamber with Valves (short) 230V, 50 Hz India
Catalog Number:
780802070
Bulk Tray Dryer
Catalog Number:
780601210
Bulk Tray Dryer
Catalog Number:
780601270
Digital Electronic Vacuum Gauge
Catalog Number:
7395000
Lexsol Heat Transfer Fluid, 2 Gallons
Catalog Number:
7840001
Drain Hose for 2.5L FreeZone Freeze Dry System
Catalog Number:
7645906
FreeZone 8 Liter -50C Benchtop Freeze Dryer
Catalog Number:
700802070
AtmosPure 6-Pin Communication Cable
Catalog Number:
5442000
Thimble Exhaust Connector, 6" diameter
Catalog Number:
5230200
6' XPert Nano Enclosure with Ionizer, Deep
Catalog Number:
3888662
25 and 50 ml 20/40 STJ Lyph-Lock Flask Top
Catalog Number:
7556000
Lid Gasket, 9.38" x 3/4" for 1L, 2.5L, 4.5L FreeZone Plus Cascade
Catalog Number:
7395800