Our Product Representatives Are Here To Help
Gail's Story Changed the Way We Think About Lab Freeze Drying
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.
Recently Viewed Products
Drain Hose for 2.5L FreeZone Freeze Dry System
Catalog Number:
7645906
FreeZone 8 Liter -50C Benchtop Freeze Dryer
Catalog Number:
700802070
AtmosPure 6-Pin Communication Cable
Catalog Number:
5442000
Thimble Exhaust Connector, 6" diameter
Catalog Number:
5230200
6' XPert Nano Enclosure with Ionizer, Deep
Catalog Number:
3888662
25 and 50 ml 20/40 STJ Lyph-Lock Flask Top
Catalog Number:
7556000
Lid Gasket, 9.38" x 3/4" for 1L, 2.5L, 4.5L FreeZone Plus Cascade
Catalog Number:
7395800
Purge Valve
Replacement Purge Valve for FreeZone Freeze Dryers.
Catalog Number:
7303301
Double HEPA Filtration Kit
Catalog Number:
3966104
Stoppering Tray Dryer Sample Temperature Probe
Catalog Number:
7353301
6' XPert Nano Enclosure with Ionizer, Deep
Catalog Number:
3888660
300 ml Fast-Freeze Flask Bottom
Catalog Number:
7542600