Skip to main content
FreeZone Triad -84 C Freeze Dryers
Master product

FreeZone Triad -84 C Freeze Dryers

FreeZone Triad -84 C Freeze Dryers
FreeZone Triad -84 C Freeze Dryers
FreeZone Triad -84 C Freeze Dryers
FreeZone Triad -84 C Freeze Dryers
FreeZone Triad -84 C Freeze Dryers

FreeZone Triad Benchtop Freeze Dryers are designed for multiple types of lyophilization: flask, bulk and stoppering vials. With the ability to freeze dry samples in so many different forms, the Triad's versatility and compact design make it perfect for busy labs.

The upright stainless steel collector coil holds 2.5 liters of ice before defrosting. Two 1/3 hp HCFC/CFC-free refrigeration compressors cool the collector to -84° C (-121° F), suitable for aqueous or dilute acetonitrile samples. Temperature-controlled shelves range from -55° C to +50° C (-67° F to +122° F) and a maximum of -75° C (-103° F) during pre-freezing. The shelves provide pneumatic stoppering with a diaphragm, eliminating the need for compressed gas.

Lyo-Works™ OS provides a real time display of collector temperature and vacuum level, shown on a 5" full color, capacitive touchscreen. A stoppering tray dryer and four valve ports are built-in.

Vacuum pump and freeze dry glassware (if not bulk freeze drying) are required (not included).

 

Features

  • Stainless steel collector coil capable of removing 1.84 L of water in 24 hours and holding 2.5 L of ice before defrosting
  • Two 1/3 hp HCFC/CFC-free refrigeration compressors cool the collector to -84° C (-121° F) and work in concert with a 1000-watt heater to cool and heat fluid medium circulating through channels in the shelf. Not for use with samples containing methanol or ethanol
  • Processing shelf, 12.4" w x 14.5" d (31.5 x 36.8 cm). Spacing between shelf and top of chamber accommodates containers with stoppers up to 148 mm maximum height
  • One probe for monitoring temperature of sample in chamber
  • Temperature ramp and hold programming from -55° C to +50° C (-67° F to +122° F) and -75° C (-103° F) during pre-freezing. Controls temperature to ±1° C of set point. Memory to store 30 programs with 16 segments each including number of steps, ramp rate, shelf temperature, hold time and vacuum level
  • Full color, 5" capacitive touchscreen with Lyo-Works™ OS:
    • Real time display of collector temperature and vacuum level
    • Creation and storage for up to 30 programs with up to 16 steps each. Ability to set ramp rate, shelf temperature, shelf temperature time and vacuum set point per step
    • Manual start-up buttons for collector and shelf temperature control and vacuum pull down
    • Alerts, diagnostic tests, user manual and defrost control
    • Data logging stores and displays data in table or graph format, and may be exported via USB or Ethernet
    • Settings include language (English, Spanish, French, German, Chinese, Japanese, Portuguese, or Italian), time, time zone, temperature (° C or ° F), and vacuum (mBar, Torr, or Pa).
    • Alerts can be emailed to user-entered addresses via Ethernet connection
    • Vacuum pump maintenance alert
    • Security lock-out
  • Pneumatic stoppering mechanism with diaphragm and plate. No compressed gas is required
  • Stoppering control knob, vacuum release control knob and 1/8" OD user-supplied sterile/inert gas backfill port
  • Four left side-mounted neoprene valves with molded plastic knobs and fittings that accommodate 1/2" and 3/4" flask adapters
  • USB port and Ethernet connection
  • Electrical receptacle for vacuum pump
  • Hot gas defrost with stainless steel drain pan, silicone drain hose and auto shut off at +60° C (+140° F)
  • Vacuum control valve
  • Vacuum break valve
  • Stainless steel and powder-coated steel exterior
  • Clear acrylic door, 1" thick, with silicone gasket and latch 3/4" OD vacuum connection. 36" long, 3/4" ID vacuum hose with two clamps
 
Options Include
  • Region-specific electrical plug configurations
 
Required Accessories (Not Included)
  • Vacuum pump with a displacement of at least 98 L/min, 0.002 mBar ultimate pressure and fitting for 3/4" ID vacuum hose
  • Freeze dry glassware if not bulk freeze drying
Plug Type
British (UK)
China/Australia
India
North America, 230V
Saudi Arabia
Schuko

Need help with this selection?

Talk to an Expert

Related products

Amber Complete Fast-Freeze Flasks
Amber Complete Fast-Freeze Flasks
Fast-Freeze Flasks attach with adapters to valve ports on Labconco Drying Chambers and Manifolds. They are available in clear or amber-colored glass. A complete Fast-Freeze Flask consists of a rubber...
Clear Complete Fast-Freeze Flasks
Clear Complete Fast-Freeze Flasks
Fast-Freeze Flasks attach with adapters to valve ports on Labconco Drying Chambers and Manifolds. They are available in clear or amber-colored glass. A complete Fast-Freeze Flask consists of a rubber...
Serum Bottles
Serum Bottles
Serum Bottles hold small samples for batch drying on a tray. They may also be connected to valve ports on drying chambers and manifolds. Serum bottles are sold in packages of 100.
Serum Bottle Split Stoppers
Serum Bottle Split Stoppers
Rubber split stoppers fit Serum Bottles. Package of 100.
Serum Bottle Aluminum Seals
Serum Bottle Aluminum Seals
Aluminum seals come in packages of 100.
PrimeMate Oil Change Systems
PrimeMate Oil Change Systems
The PrimeMate™ reduces the hassle and mess of changing the oil in your rotary vane or hybrid pump. Depending on your pump, the PrimeMate performs up to 4 oil changes before the clean oil container...