Experience the Nexus™ Horizontal Clean Bench – the most advanced laminar flow workstation available. The Nexus is designed to protect non-hazardous applications and meets the rigorous demands of life science, materials science, pharmaceutical and pharmacy applications.
Laminar airflow is driven by an ECM blower powered with Constant Airflow Profile (CAP™) technology for continuous, precise airflow that is energy efficient with long-lasting HEPA filters.
Take control with Nexus OS – a powerful, intuitive touchscreen interface. Operational information, with data logs and certification records are stored onboard and can be accessed remotely for worry-free compliance management.
Achieve unparalleled protection for your critical work with an ultra clean ISO Class 4 working environment. The sleek design includes tempered safety glass and a stainless steel option for effortless cleaning and durability in critical environments.