Contact
Scott Anthony Patterson | Marketing Communications Manager, Labconco
Ā
P R E S SĀ Ā Ā Ā R E L E A S E
For release: July 27, 2020
KANSAS CITY, Missouri ā Labconco ProtectorĀ® Echo⢠and Airo⢠Green Filtered Fume Hoods Enhance Safety, Efficiency
Labconco is pleased to announce a significant enhancement to efficiency and safety for our Protector Echo and Airo line of eco-friendly filtered fume hoods. Building upon our continued dedication to sustainability, Labconco partnered with ErlabĀ® in 2014 to introduce the first generation of the Echo. It has since become a popular choice for innovative laboratory designs and flex spaces due to its energy efficiency and versatility. Now the Echo and Airo have been redesigned with improved filtration technology and a simplified interface dedicated to safety. It reduces installation and setup to a matter of minutes, and allows remote monitoring via a Wi-Fi connected app with customizable status updates.
Unlike traditional ductless fume hoods, the Protector Echo and its smaller counterpart, the Protector Airo, are engineered with all of the containment features and utility options of a traditional ducted fume hood. This platform makes them capable of supporting the valves and fittings needed to accommodate a wide variety of applications generally reserved for ducted hoods. The exciting difference? No ductwork is required. Eliminating ductwork comes with great advantages for energy efficiency and operating cost. And thatās good for the environment, the project budget, and the utility bill.
The Echo also simplifies installation and reduces project costs. Installing ductwork is time consuming and expensive. Expert planning, construction, and the disruptions associated with construction all add to the cost of installing a new hood. The HV/AC systems required to compensate for the tempered air that traditional ducted fume hoods exhaust from the lab are not only expensive, but they also come with a big energy price tag every month. That cost often constitutes the largest utility expense for an organization that maintains a laboratory. The Echo and Airo operate at a tiny fraction of the cost, and can often be installed without any construction at all. The result is a 99% reduction in HV/AC operation costs compared to ducted fume hoods.
Patented Neutrodine UnisorbĀ® filters allow these hoods to be used with a wide variety of chemicals, making them far more versatile than other ductless hoods, and far more energy efficient than ducted ones. To find out if the Echo and Airo are the right solution for your laboratory, contact Labconco or request a chemical assessment to get a recommendation for your labās chemical usage.
About Labconco
Labconco enhances global scientific discovery by providing exceptional equipment and service. Serving the scientific community since 1925, Labconco Corporation manufactures laboratory equipment, specializing in ventilation enclosures such as chemical fume hoods and biological safety cabinets. Labconco also produces glassware washers, freeze dryers, evaporators, glove boxes and specialized forensic enclosures. Manufactured in Kansas City, Missouri and Fort Scott, Kansas, Labconco equipment can be found in academic, industrial, life science, pharmaceutical, environmental, forensic and clinical laboratories worldwide.