Skip to main content

Standard CentriVap Rotors

Standard CentriVap Rotors

Choose CentriVap rotors designed to securely hold tubes at an angle to maximize evaporation efficiency. Explore interchangeable rotor options for different tube styles, plates, and sample volumes. Select the rotor configuration that best matches your CentriVap concentrator and application needs.

CentriVap Rotors hold tubes at an angle to maximize surface area and are easily interchangeable. Glassware is not included. Contact Labconco for information on custom rotors.

Talk to an Expert

Find your Product

13 items

Acid-Resistant Rotors
Acid-Resistant Rotors
Other Rotors
Other Rotors
Microtiter Plate Rotors
Microtiter Plate Rotors
DNA Rotors
DNA Rotors
Hexagonal Rotors
Hexagonal Rotors
100 ml Pear-Shaped Flask Rotor
100 ml Pear-Shaped Flask Rotor
Rotor for use with 100ml pear-shaped flasks. 8 holes. Made of anodized aluminum. Easily interchangeable.
6-Place Microtiter Plate Rotor
6-Place Microtiter Plate Rotor
Holds 6 standard or 3 deep well microtiter plates.
Acid Resistant High Capacity Micro Rotor
Acid Resistant High Capacity Micro Rotor
High Capacity Micro Rotor - Aluminum
High Capacity Micro Rotor - Aluminum
15 x 45 mm Rotor
15 x 45 mm Rotor
Holds up to 56 auto sample vials 15 x 45 mm
Acid-Resistant 12-13 mm Rotor
Acid-Resistant 12-13 mm Rotor
28 mm Rotor
28 mm Rotor
Page 1 of 2