Skip to main content

Knock Down Base Stands

Knock Down Base Stands

Select knock down base stands designed to provide adjustable, space efficient support for Logic Type A2 biosafety cabinets. Explore telescoping stands with integrated shelves, leveling feet, and optional casters to simplify shipping and installation while supporting stable, ergonomic cabinet placement in your laboratory.

Talk to an Expert

Find your Product

2 items

8' Telescoping Base Stand with Leveling Feet and Shelf (non-welded), Optic White, with toe-locking casters
8' Telescoping Base Stand with Leveling Feet and Shelf (non-welded), Optic White, with toe-locking casters
Unassembled Telescoping Base Stand for use with Class II Biosafety Cabinets including Logic and Procedure Station models. Supports load up to 1000 lbs. (454 kg). Telescoping legs are adjustable to...
8' Telescoping Base Stand with Leveling Feet and Shelf (non-welded), Optic White
8' Telescoping Base Stand with Leveling Feet and Shelf (non-welded), Optic White
Telescoping Base Stand for use with Class II Biosafety Cabinets including Logic and Procedure Station models.
Page 1 of 1