Skip to main content

Additional Accessories

Additional Accessories

Complete and customize your Logic Type A2 biosafety cabinet with additional accessories designed to support safe, reliable operation. Explore sash hardware, power cords, integration kits, and replacement components that help maintain performance, support monitoring needs, and adapt your cabinet to your workflow.

Talk to an Expert

Find your Product

8 items

Particle Counter Integration Kit for Logic Biosafety Cabinet
Particle Counter Integration Kit for Logic Biosafety Cabinet
Particle Counter Integration Kit for Logic (L4). Compatible with user supplied particle counter that has a 4-20 mA output signal.
Twist Lock Power Cord, 20A - IEC-C19 connector with NEMA L5-20 plug, 12'. (N. America), 20 A
Twist Lock Power Cord, 20A - IEC-C19 connector with NEMA L5-20 plug, 12'. (N. America), 20 A
Twist Lock Power Cord, 20A - IEC-C19 connector with NEMA L5-20 plug, 12'.
Twist Lock Power Cord, 15A - IEC-C13 connector with NEMA L5-15 plug, 12'. (N. America), 15 A
Twist Lock Power Cord, 15A - IEC-C13 connector with NEMA L5-15 plug, 12'. (N. America), 15 A
Twist Lock Power Cord, 15A - IEC-C13 connector with NEMA L5-15 plug, 12'.
Sash-Glider Kit
Sash-Glider Kit
Use the Sash-Glider to clean both sides of a biological safety cabinet's sash while it remains closed, to avoid contamination risks. Kit includes magnetic outside and inside blades, 2 microfiber...
BSC Hardware Kit
BSC Hardware Kit
Product Description: BSC Hardware Kit. Common hardware for Labconco Biosafety Cabinets. Components: 1 x 4175100 (Hardware Box) 10 x 1880940 (Base Stand Assembly bolt) 40 x 1885308 (Side Panel screws)...
Biosafety Cabinet Sash Stop 12"
Biosafety Cabinet Sash Stop 12"
For biosafety cabinets with 12" sashes.
Biosafety Cabinet Sash Stop 10"
Biosafety Cabinet Sash Stop 10"
For biosafety cabinets with 10" sashes.
Biosafety Cabinet Sash Stop 8"
Biosafety Cabinet Sash Stop 8"
For biosafety cabinets with 8" sashes.
Page 1 of 1