Skip to main content

Computer and Electronic Mounts

Computer and Electronic Mounts

Select computer and electronic mounts designed to integrate with non‑ventilated PCR enclosures and clean benches. Explore monitor arms, laptop mounts, keyboard supports, and PC mounting solutions that save space, improve ergonomics, and provide convenient access to digital tools within the workspace.

Talk to an Expert

Find your Product

5 items

Ergotron® LX Desk Monitor Arm
Ergotron® LX Desk Monitor Arm
Ergotron® LX Desk Monitor Arm. Polished Aluminum. Allows independent placement of the monitor or tablet. Capacity 7–25 lbs. (3.2–11.3 kg) Tablet case not included. PC Mount kit required and sold...
Ergotron® LX Desk Laptop Arm
Ergotron® LX Desk Laptop Arm
Ergotron® LX Desk Laptop Arm. Polished Aluminum. Allows independent placement of the laptop. Capacity 7–12 lbs. (3.2–5.4 kg) PC Mount kit required and sold separately. Installation required.
Ergotron® WorkFit-LX Monitor and Keyboard Arms
Ergotron® WorkFit-LX Monitor and Keyboard Arms
Ergotron® WorkFit-LX Monitor and Keyboard Arms. Polished Aluminum. Flexible design allows independent placement of the monitor and the keyboard. Capacity 7–25 lbs. (3.2–11.3 kg) PC Mount kit required...
Universal PC Mount Kit
Universal PC Mount Kit
Provides a 4" w x 7" d (10.2 x 17.8 cm) area to secure most clamp style mounting systems. Mounts on either the right or left side of the base stand. Compatible with all Labconco base stands (SoLo,...
Class II BSC Electronics Mount, Right Side
Class II BSC Electronics Mount, Right Side
The Class II Biosafety Cabinet (BSC) Electronics Mount provides a solid attachment point for a camera or small projector onto a Labconco Class II BSC. The articulating design includes 4-way movement...
Page 1 of 1