Skip to main content

Standard CentriVap Vacuum Concentrator

Standard CentriVap Vacuum Concentrator

Choose a Standard CentriVap vacuum concentrator for efficient evaporation of multiple small samples. Explore benchtop or integrated system configurations with optional cold traps to protect vacuum pumps. Select the model that best fits your sample volumes, throughput demands, and solvent handling needs.

Boiling Point Calculator

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. They offer maximum throughput required by biology, microbiology, biochemistry, pharmaceutical research and analytical chemistry laboratories. These laboratory evaporators can process as many as 148 samples at once. Sample sizes range from a few microliters up to 25 milliliters. The accessory Microtiter Plate Rotor holds four standard or two deep well plates.

CentriVap Centrifugal Vacuum Concentrators are available as a compact benchtop component or as a laboratory “system” combined with the CentriVap Cold Trap.

The CentriVap Cold Trap helps protect the accessory vacuum pump from the corrosive effects of vapors and fumes as they evaporate from the samples. The CentriVap Ultra Low Cold Trap provides protection from low freezing point solvents. The CentriVap Mobile System combines a concentrator and cold trap into a single mobile console.

Talk to an Expert

Find your Product

2 items

Standard CentriVap DNA Vacuum Concentrators
Standard CentriVap DNA Vacuum Concentrators
CentriVap DNA Vacuum Concentrators are designed to speed evaporation of solvents from DNA samples and other very small samples. The compact benchtop cabinet houses the concentrator, DNA Rotor,...
Standard CentriVap Vacuum Concentrator
Standard CentriVap Vacuum Concentrator
CentriVap Benchtop Vacuum Concentrators are designed to rapidly concentrate multiple small samples using centrifugal force, vacuum and heat. As many as 148 samples may be processed at once. Sample...
Looking for replacement parts or accessories for an existing unit?Shop Parts & Accessories
Page 1 of 1