Skip to main content

CentriVap Cold Traps

CentriVap Cold Traps

Select a CentriVap cold trap designed to capture vapors during vacuum concentration and protect your pump and lab environment. Explore models with different temperature capabilities to handle a range of solvents and applications including evaporation, freeze drying, and desiccation.

Boiling Point Calculator

CentriVap Cold Traps collect evaporated liquid from the CentriVap Vacuum Concentrator, protecting the vacuum pump and the laboratory environment from the harmful effects of vapors, fumes and corrosives. The Traps may also be used in other laboratory applications such as freeze drying and desiccation.

CentriVap Cold Traps are available in -50°C, -84°C, and -105°C collector temperature.

The CentriVap Cold Trap is available separately or as an integral component of CentriVap Concentration Systems.

Talk to an Expert

Find your Product

1 items

CentriVap Cold Traps
CentriVap Cold Traps
The CentriVap Cold Trap collects evaporated liquid from a CentriVap Concentrator, protecting an accessory vacuum pump and the laboratory environment from the corrosive effects of vapors and fumes...
Looking for replacement parts or accessories for an existing unit?Shop Parts & Accessories
Page 1 of 1