Skip to main content
rs232lg.jpg

Validating Labconco Equipment Using an RS232 Port

By Labconco
On September 27, 2010
Posted in Articles

Validating lab equipment for IQOQPQ can easily be done using an RS232 port and PC. Using Hyperterminal with Windows® '95 and up to Windows XP, validation can be of little cost to the user.

Since Windows Vista and Windows 7 no longer include Hyperterminal, software, such as Labtronics Collect XL can be purchased to allow transfer of data directly into Excel or another program of your choice.

Labconco offers two cables, a 9 pin or a 25 pin, depending on the serial port on your PC. If the PC does not have a serial port an adapter can be used to connect the RS232.

Many Labconco products include a RS232 standard including Protector® Glove Boxes, Purifier® Logic® Biosafety Cabinets, Fume Hood Guardian™ 1000 Air Flow Monitors, FlaskScrubber® Vantage® Glassware Washers and FreeZone® Freeze Dry Systems.

Below are the parameters that the RS232 port will record:

Glove Box

  • Offers a leak-tight connection for data transfer to a customer-supplied printer or computer located outside the Glove Box.

Purifier Logic Biosafety Cabinet

  • UV light function (on/off)

  • Blower function (on/off)

  • FL light function (on/off)

  • Cabinet mode (normal/calibration)

  • Sash position (down, normal)

  • Sash alarm (no alarm/alarm)

  • Airflow sensor communication (no alarm/alarm)

  • Airflow alarm out of range (no alarm/alarm)

  • Blower speed (3 digit %)

  • Blower rpm (4 digits)

  • Average blower rpm (4 digits)

  • Airflow Sensor: Raw airflow 'RA' (in FPM), Scaled Inflow 'I' (in FPM), and Scaled downflow 'D' (FPM)

Fume Hood Guardian 1000 Air Flow Monitor

  • Sash high

  • Low flow alarm

  • High flow alarm

  • Night setback mode

FlaskScrubber Vantage Washer

  • Time since washer was powered on

  • Cycle segment

  • Water temperature in °C

  • Water conductivity sensor temperature

  • Water conductivity in micro siements from 0 - 2000

  • Special functions of the washer and duration

  • Temperature sensor 1 and 2

  • Alarms

FreeZone Freeze Dry System

  • Read-out in 10, 30, 60, 300 or 600 seconds

  • Base unit collector temperature in °C

  • Vacuum level in mbars

  • Shell freezer temperature if equipped

  • Purge function if equipped

  • Vacuum chamber if equipped