Skip to main content
a2airflow.jpg

How to Best Protect You and Your Science: 3 Airflow Animations

On September 24, 2013
Posted in Articles

Ever wonder what the difference is between all those hoods? Which hood was it that protects the operator? Which was it that protected the operator and the work zone?

These three new videos break down how the different biological safety cabinets move air, and thus protect you or your work. Check them out:

Class I

Watch: Labconco Class 1 Airflow

These enclosures are built to protect only the user from airborne particulates. Air from the room is pulled into the cabinet through the work area, and passes through a HEPA filter at the top of the cabinet.

Class II Type A2

Watch: Airflow in a Class II, A2 Purifier® Logic®+ Biological Safety Cabinet

This type of Biosafety Cabinet protects both the user and the product they are working with. HEPA-filtered air bathes the interior of the cabinet, creating a safe space for the worker in front of the cabinet, as well as an uncontaminated space inside of the cabinet to protect materials that the user works with. The voiceover in this video explains the details of the Class II Type A2 airflow.

Class II Type B2

Watch: Labconco Logic+ Class II, Type B2 Biosafety Cabinet Airflow Explanation

This type of Biological Safety Cabinet bathes the interior of the cabinet with clean, filtered air, and exhausts contaminated air from its interior outside of the laboratory, further protecting both the user and the materials he or she is working with. Since it is ducted to the outside and none of the air is recirculated, this cabinet may be used for work with agents treated with volatile toxic chemicals and radionuclides.