Filters applied
Showing 1 - 3 of 3 Results
Price: $137.00
Price: $276.00
These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.
Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.
Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures.
Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.
These enclosures provide ISO Class 5 or better conditions that protect your work from airborne particulates and cross contamination.
These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.
Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
These still-air enclosures provide a circulation-free work area designed to reduce cross contamination.
These enclosures are specially designed for use with polymerase chain reaction experiments.
4' Universal Hydraulic Base Stand with Casters, Optic White 230V C/A
Catalog Number:
5181440
Acid-Resistant CentriVap Complete Vacuum Concentrator
Catalog Number:
7315061
RapidVap N2/48 Dry Evaporation Systems with RS-232 link
Catalog Number:
7910014
CentriVap Acid-Resistant System
Catalog Number:
7983014
Trap, PVC
Catalog Number:
1432600
3' Universal Hydraulic Base Stand, Optic White 230V IN
Catalog Number:
5180370
Stoppering Tray Dryer
Catalog Number:
794801110
Small Tray Dryer Heated Shelf with Sensor
Catalog Number:
730152020
RapidVap Vacuum Dry Evaporation Systems with RS-232 Link
Catalog Number:
7900010
RapidVap N2 Dry Evaporation Systems with RS-232 link
Catalog Number:
7910011