Search

Cupsink Cover

Cupsink Cover 4005201
  • Cupsink Cover 4005201
Catalog #: 4005201
Qty:
Price: $78.75

Attributes

  • Applicable Products: SpillStopper Work Surfaces with cutout

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg
  • Dimensions: 7.44" w x 4.44" d x 0.32" h
  • Dimensions metric: 19 x 11 x 1 cm

Black solid epoxy resin cover for oval cupsink cutout. Provides a continuous work surface when a cupsink is not in use. 7.4" wide x 4.4" deep x 0.3" thick (19 x 12 x 0.8 cm)

Labconco offers several Work Surface Accessories to customize your work surface for your specific needs.

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Clean Benches

These enclosures provide ISO Class 5 or better conditions that protect your work from airborne particulates and cross contamination.

Non-Ventilated PCR Enclosure on Base Stand

PCR Enclosures

These enclosures are specially designed for use with polymerase chain reaction experiments.

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Non-ventilated Enclosures

Non-ventilated Enclosures

These still-air enclosures provide a circulation-free work area designed to reduce cross contamination. 

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.

Recently Viewed Products