Valves for Labconco Drying Chambers and Manifolds.
Valves for Labconco Drying Chambers and Manifolds.
Filters applied
Showing 1 - 1 of 1 Results
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.
500, 750 and 1000 ml 20/40 STJ Lyph-Lock Flask Top
Catalog Number:
7556400
Heated Product Shelf Chamber with Valves (short) 230V, 50 Hz Schuko, CN/AU, UK, and India
Catalog Number:
780802090
Interior Glove Port Cover
Catalog Number:
5060400
6' Protector XStream Laboratory Hood
Catalog Number:
9840602
FreeZone 8 Liter -50C Benchtop Freeze Dryer
Catalog Number:
700801015
Refrigeration Relay
Catalog Number:
1289200