Search

Replacement Valve Kit

7509600 Freeze Dry Replacement Valve Kit
  • 7509600 Freeze Dry Replacement Valve Kit
Catalog #: 7509600
Qty:
Price: $127.00

Attributes

  • Applicable Products: Drying Chambers, Manifolds

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg

Kit is for drying chambers and manifolds manufactured after March 1, 1996. Consists of neoprene body and gaskets, molded plastic knob and fittings. Accommodates both 1/2" and 3/4" adapters.

Replacement Valves fit Labconco FreeZone Freeze Dryers.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Recently Viewed Products