Valves for Labconco Drying Chambers and Manifolds.
Valves for Labconco Drying Chambers and Manifolds.
Filters applied
Showing 1 - 3 of 3 Results
Price: $645.00
Price: $2.50
Price: $217.00
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.
Drain Hose for 1L or 4.5L FreeZone Freeze Dry System
Catalog Number:
7645904
Bulk Tray Dryer
Catalog Number:
780601200
Seal Crimper, 13 mm Corkage
Catalog Number:
7578000
WaterPro PS Polishing System/HPLC Analytical Instrument Model
Catalog Number:
9000640
WaterPro Polishing System with Dispensing Gun
Catalog Number:
9000581
Latex Hands, Size 9
Catalog Number:
5006300
Bulk Tray Dryer
Catalog Number:
780601315
FreeZone 8 Liter -50C Benchtop Freeze Dryer
Catalog Number:
700801030
Temperature Sensor for FreeZone
Catalog Number:
7515300
Digital Electronic Vacuum Gauge
Catalog Number:
7395001
2000 ml Fast-Freeze Flask Bottom
Catalog Number:
7543200
Neoprene Hands, Size 7 1/2
Catalog Number:
5006000