Search

Seal Crimper, 13 mm Corkage

Seal Crimper 800
  • Seal Crimper 800
Catalog #: 7578000
Qty:
Price: $1,350.00

Attributes

  • Applicable Products: Serum Bottles

Specifications

  • Estimated Shipping Weight: 3.0 lbs
  • Estimated Shipping Weight metric: 1.4 kg

For 13 mm corkage.

Seal Crimpers secure Aluminum Seals on Serum Bottles.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Recently Viewed Products