Request Quote
3402800
Allows passage of a cord or cable through the right-side interior wall to the exterior of a Purifier Logic+ Biological Safety Cabinet. Logic+ Cabinets are factory-prepared for easy on-site installation. Includes a set of 4 closed-cell neoprene plugs with holes for cords/cables with diameters of 1/8, 1/4, 3/8 and 1/2 inch. Also includes a blank plug for sealing the port during non-use.
NSF-approved port does not disrupt airflow or allow leakage.