Drain Hose for 6L, 12L or 18L FreeZone
Price: $64.50
- Applicable Products: Freeze Dryers, FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
Filters applied
Showing 1 - 5 of 5 Results
Price: $64.50
Price: $52.00
Price: $120.00
Price: $18.25
Price: $3.75
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.
Cold Water (CW) PVC Gooseneck Fixture Kit
Catalog Number:
9857700P
Deionized/Distilled Water (DW) Gooseneck Fixture Kit
Catalog Number:
9853400P
500 ml Lyph-Lock Flask Bottom
Catalog Number:
7557800
Neoprene Hands, Size 10
Catalog Number:
5033100
120 ml Fast-Freeze Flask Bottom
Catalog Number:
7542300
Automatic Pressure Controller
Catalog Number:
5238600
750 ml Lyph-Lock Flask Bottom
Catalog Number:
7557900
25 ml Lyph-Lock Flask Bottom
Catalog Number:
7557000